IESNA:LM-63-2002
[TEST]P1462566
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]06/17/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-700-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]TPTN-SB1B-830-U-T3BC-GM
[LUMINAIRE] TOPTIER NANO SPIDER MOUNT BACKLIHGT CONTROL SQUARE LED LUMINAIRE 38W 80CRI 3000K w/ TYPE III DISTRIBUTION
[LAMP] (14) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.32A 38.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]8.4%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, POST
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3243.1
TILT=NONE
14 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 38.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 30 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
14.0 21.7 42.6 91.6 176.1 197.1 257.9 304.0 489.3 733.9 1029.6 1209.9 1397.9 1576.1 1723.6 1861.3 1995.5 2110.8 
2224.1 2389.0 2584.7 2757.4 2788.8 2733.6 2723.8 2568.0 2410.7 2196.8 1786.5 1172.8 558.5 262.1 127.9 51.7 31.5 
16.1 11.9 0.0 
14.0 21.7 41.2 95.8 162.2 195.7 260.0 305.4 471.1 777.9 943.6 1201.5 1388.1 1568.5 1715.9 1845.2 1973.1 2090.6 
2210.8 2373.6 2567.3 2750.4 2792.3 2741.3 2718.9 2579.1 2417.7 2186.3 1805.4 1188.9 576.6 261.4 137.0 53.1 32.2 
16.8 12.6 0.0 
14.0 21.7 38.4 84.6 141.2 219.5 248.8 296.4 397.7 715.7 851.3 1078.5 1242.7 1405.6 1632.1 1736.9 1845.2 1972.4 
2105.2 2279.3 2505.7 2748.3 2850.3 2818.2 2797.2 2637.2 2450.5 2236.0 1876.7 1302.2 652.8 299.9 146.1 55.9 37.0 
21.7 16.8 0.0 
14.0 21.7 34.2 65.7 143.3 211.8 269.1 322.2 334.1 596.9 750.7 945.0 1086.2 1216.2 1425.2 1520.9 1602.0 1715.9 
1915.8 2182.8 2440.7 2730.8 2922.3 2935.6 2918.1 2760.9 2563.1 2351.3 2053.5 1534.2 877.2 404.0 184.5 66.4 
41.9 28.7 22.4 0.0 
14.0 21.7 32.2 62.9 127.9 207.6 260.0 320.1 366.3 470.4 705.9 846.4 971.5 1179.8 1291.7 1379.7 1497.9 1651.6 
1790.0 1971.0 2210.8 2553.3 2888.8 2972.7 2962.2 2829.4 2639.2 2414.9 2138.1 1683.8 1007.2 457.8 194.3 79.7 
43.3 32.9 25.2 0.0 
14.0 21.0 28.7 57.3 121.6 188.7 267.0 315.9 360.7 438.9 636.7 742.3 922.6 1054.0 1158.2 1321.0 1414.0 1478.3 
1585.9 1769.1 2074.5 2437.3 2711.9 2794.4 2793.0 2675.6 2516.9 2363.9 2163.3 1806.8 1133.0 558.5 232.8 102.0 
47.5 36.3 28.0 0.0 
14.0 20.3 24.5 43.3 82.5 156.6 234.8 319.4 359.3 425.0 512.3 589.9 750.7 846.4 932.4 1041.4 1106.4 1169.3 1286.8 
1402.1 1543.3 1773.2 2126.2 2397.4 2442.1 2541.4 2403.7 2209.4 1996.9 1699.9 1330.1 835.2 409.6 186.6 66.4 
44.0 34.2 0.0 
14.0 18.9 21.7 30.1 53.1 98.6 165.7 249.5 331.3 408.9 466.2 538.9 612.3 661.2 722.7 812.9 891.2 955.5 992.5 
1075.7 1146.3 1261.6 1425.2 1634.2 1682.4 1952.9 2063.3 1992.7 1783.7 1500.7 1264.4 1032.4 680.1 349.5 169.1 
52.4 38.4 0.0 
14.0 17.5 21.7 24.5 34.2 51.7 84.6 146.8 216.7 301.9 382.3 466.9 555.7 636.0 723.4 787.0 874.4 939.4 986.9 
1042.1 1112.7 1172.1 1244.1 1348.3 1372.7 1549.6 1704.0 1750.2 1655.1 1382.5 1082.0 819.2 589.2 394.2 206.2 
69.2 36.3 0.0 
14.0 16.1 18.9 23.1 28.0 34.9 44.7 60.1 78.3 104.1 143.3 195.0 256.5 330.6 413.1 498.4 593.4 703.1 809.4 933.8 
1057.5 1212.0 1378.3 1551.7 1589.4 1813.8 2044.4 2250.6 2383.4 2288.4 1905.3 1244.8 737.4 376.0 176.1 48.9 
41.2 0.0 
14.0 14.7 15.4 16.8 18.2 19.6 21.7 24.5 26.6 29.4 31.5 34.2 37.0 42.6 48.2 56.6 67.1 81.1 99.3 122.3 152.4 193.6 246.0 312.4 
329.9 460.6 666.8 958.3 1123.2 972.9 723.4 514.4 331.3 176.1 54.5 17.5 6.3 0.0 
14.0 14.7 14.7 14.0 14.0 14.0 14.0 14.0 13.3 13.3 14.0 14.0 13.3 13.3 13.3 14.0 14.7 15.4 17.5 19.6 21.7 25.2 28.7 32.9 34.2 43.3 
68.5 130.0 213.9 230.7 152.4 86.7 39.8 14.7 5.6 2.8 2.1 0.0 
14.0 14.0 13.3 12.6 12.6 11.9 11.2 9.8 9.8 9.1 8.4 8.4 7.7 6.3 5.6 4.9 4.9 4.9 4.9 4.9 5.6 6.3 6.3 6.3 6.3 6.3 6.3 6.3 7.7 7.0 7.0 
7.0 7.0 6.3 4.9 4.9 5.6 0.0 
14.0 13.3 11.9 11.2 10.5 9.1 8.4 7.7 7.0 5.6 4.9 4.2 2.8 2.8 2.8 2.8 2.1 2.1 2.1 2.1 2.1 2.1 2.8 2.8 2.8 2.8 3.5 3.5 3.5 3.5 4.2 4.2 4.9 5.6 6.3 
7.0 7.7 0.0 
14.0 12.6 11.2 9.8 8.4 7.7 7.0 5.6 4.2 4.2 4.2 3.5 2.8 2.8 2.1 2.1 1.4 1.4 0.7 0.7 0.7 0.7 0.7 0.7 1.4 1.4 1.4 2.1 2.1 2.8 2.8 3.5 4.2 4.9 5.6 6.3 
7.0 0.0 
14.0 11.9 9.8 8.4 7.0 6.3 4.9 5.6 5.6 4.9 3.5 2.8 2.1 2.1 1.4 1.4 0.7 0.7 0.7 0.7 0.0 0.0 0.7 0.7 0.7 1.4 1.4 2.1 2.1 2.8 3.5 4.2 4.2 4.9 5.6 6.3 6.3 
0.0 
14.0 11.2 9.1 7.0 5.6 4.9 5.6 5.6 4.9 4.2 3.5 2.8 2.1 1.4 1.4 0.7 0.7 0.0 0.0 0.0 0.0 0.0 0.7 0.7 0.7 1.4 1.4 2.1 2.1 2.8 3.5 4.2 4.9 5.6 5.6 6.3 6.3 
0.0 
14.0 9.8 7.7 6.3 4.2 4.9 5.6 5.6 4.9 4.2 3.5 2.8 2.1 1.4 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.7 0.7 0.7 0.7 1.4 1.4 2.1 2.8 3.5 4.2 4.9 4.9 5.6 6.3 6.3 6.3 0.0 
14.0 9.8 7.0 5.6 4.2 5.6 6.3 5.6 4.9 4.2 3.5 2.8 2.1 1.4 0.7 0.7 0.7 0.0 0.0 0.0 0.0 0.7 0.7 0.7 1.4 1.4 2.1 2.8 3.5 4.2 4.9 5.6 5.6 6.3 6.3 6.3 7.0 
0.0 
14.0 9.1 7.0 4.9 4.9 6.3 6.3 5.6 4.9 4.2 3.5 3.5 2.1 1.4 1.4 2.1 0.7 0.7 0.0 0.7 0.7 0.7 1.4 1.4 1.4 2.1 2.8 3.5 4.2 4.9 5.6 5.6 6.3 6.3 7.0 7.0 
7.0 0.0 
14.0 9.1 6.3 4.9 5.6 7.0 6.3 5.6 5.6 4.9 4.2 3.5 2.8 2.8 4.9 2.8 1.4 0.7 0.7 0.7 0.7 1.4 1.4 2.1 2.1 2.8 3.5 4.2 4.2 4.9 5.6 6.3 6.3 7.0 7.0 7.0 
7.0 0.0 
14.0 9.1 6.3 4.9 4.9 7.0 6.3 5.6 5.6 5.6 4.9 4.2 2.8 2.8 5.6 2.8 1.4 0.7 0.7 0.7 0.7 1.4 2.1 2.1 2.1 2.8 3.5 4.2 4.2 4.9 5.6 6.3 6.3 7.0 7.0 7.0 
7.0 0.0 
